USB To Uart 5V&3V3

USB To Uart 5V&3V3

SKU 103990049
7.95
25 Available
$7.95/ 1pcs+
$7.16/ 10pcs+
$6.76/ 20pcs+

Description

USB To Uart 5V/3V3 is a USB to serial adapter,Which is base on CH340,CH340 is a USB bus convert chip and it can realize USB convert to serial interface, USB convert to IrDA infrared or USB convert to printer interface. this module is compatible with 5V and 3v3.and it can used for upload code or communicating with MCUs. 
 
Features
  • Full speed USB device interface, conforms to USB Specification Version 2.0 

  • 3.3V and 5V compatible I/Os. 

  • Supports baud rate varies from 2400bps to 115200bps. 

  • Hardware full duplex serial interface, set transceiver buffer 

  • LED Indicator 

 

Specification
  • Working Voltage :DC 5V 

  • Working Current<10mA 

  • Operation System: Windows,Linux,Mac 

 

Resource
 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 4g    
BatteryExclude

Part List

USB To Uart 5V&3V31

ECCN/HTS

ECCNEAR99
HSCODE8517709000

Reviews

Questions and Answers

SUBMIT

    View History

    USB To Uart 5V&3V3

    SKU 103990049
    $7.95
    25 Available
    $7.95/ 1pcs+
    $7.16/ 10pcs+
    $6.76/ 20pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT