USB 3.1 Type C to A Cable 1 Meter - 3.1A

SKU
106990248
Rating:
100% of 100

USB type C to A cable supports USB 3.1 speeds and charging up to 3.1A.

$1.90
In stock
-
+

More and more devices use the USB type C interface, so we recommend this high-speed, cost-effective USB type C to A cable. It supports USB 3.1 speeds and charging up to 3.1A.

ECCN/HTS

HSCODE 8544421900
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Good Product with fast charging support
    Rating
    100%
    Good product at this price and support 18W fast charging.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.