seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      USB2AX v3.2b
      USB2AX v3.2b
      USB2AX v3.2b
      USB2AX v3.2b
      USB2AX v3.2b
      USB2AX v3.2b
      USB2AX v3.2b

      USB2AX v3.2b

      SKU 105990050
      $19.50
      14 Available
      $19.50/1pcs+
      ADD TO CART

      Description

      The USB2AX is a small interface to control Dynamixel servos like the AX-12 from a computer. It plugs into a USB port and has a 3-pin Dynamixel connector to be connected to the servos.

      A typical use scenario is in a small mobile robot with a laptop or an embedded computer (like a Raspberry Pi) as a brain and servos to move legs, arms or claws.


      Features

      • Comunication with AX and MX Dynamixel servos (with 3 wires) @ 1Mbps

      • Very small (16x36mm)

      • Optimized latency

      • Protection against ESD and short circuits

      • Advanced functionalities: sync_read, bulk_read...

      • Windows / Linux / MacOS

      • Firmware updates

      • Open Source Software & Hardware, programmable and hackable!


      What servos can it talk to?

      • Basically, it  can talk with any device which uses a half-duplex TTL interface (3-pins connector) and the • ŸDynamixel protocol. More specifically:

      • All of the AX servos (AX-12/AX-12+/AX-12A, AX-12W, AX-18F/AX-18A).

      • The"T"versions of the MX servos (MX-28T, MX-64T, MX-106T).

      • XL-320 with an adapter cable (different connectors and power but compatible communication).


      What can't it do?

      • The USB2AX can not communicate with the Dynamixel servos using the RS485 interface (the one with 4 pins).

      • Neither can it control any sort of hobby/RC servos or other brand of robot servos.

      • Compared to the USB2Dynamixel, it also lacks the RS232 port (with its big DB9 connector) used to • Ÿprogram some controllers from Robotis like the CM-510.

      • ŸIt can not supply power to the servos.

      • It is not a generic USB to Serial (even though it can be modified to be one) and has very different capabilities than the LN-101.


      Documents







      Technical Details

      Dimensions60mm x 100mm x 6.2mm
      WeightG.W 5g    
      BatteryExclude

      Part List

      USB2AX v3.2b1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        USB2AX v3.2b

        SKU 105990050
        $19.50
        14 Available
        ADD TO CART
        $19.50/1pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer