WS2812 RGB LED with Integrated Driver Chip (10 PCs pack)

SKU 800004001
Replacement: 800052001   WS2812 is an intelligent control LED light source that the control circuit and RGB chip are integrated in a package of 5050 components
Free Express Shipping on Orders over $200!
$3.90
DISCONTINUED
This item is no longer available.
Description
Replacement: 800052001
 
WS2812 is an intelligent control LED light source that the control circuit and RGB chip are integrated in a package of 5050 components. It includes intelligent digital port data latch and signal reshaping amplification drive circuit. Also include a precision internal oscillator and a 12V voltage programmable constant current control part, effectively ensuring the pixel point light color height consistent.
 
LED with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, and convenient installation.
 
Please note that this is a pack including 10 units 8mm RGB LEDs.
 
Features
  • Integrating control circuit and RGB chip
  • Built-in signal reshaping circuit
  • Built-in electric rest circuit and power lost reset circuit
  • 256 brightness and 16777216 color display
  • Cascading port transmission signal
 
Specifications
  • Red Vf: 1.8~2.2V
  • Green Vf: 3.0~3.2V
  • Blue Vf: 3.2~3.4V
  • Red Wavelength: 620~630 nm
  • Green Wavelength: 515~530 nm
  • Blue Wavelength: 465~475 nm
  • Red luminous intensity(20mA): 550~700 mcd
  • Green luminous intensity(20mA): 1100~1400mcd
  • Blue luminous intensity(20mA): 200~400 mcd
 
Documents
See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT