the AI Hardware Partner
Toggle Nav
Loading...

WS2812B Digital RGB LED Waterproof Flexi-Strip 144 LED&meter - 2 meter

SKU
104990090
Rating:
100 % of 100
Digital RGB LED Flexi-Strip is an intelligent light source consist s of WS2812B RGB LED with Integrated Driver Chip
$139.00
Out of stock
  • 10+: $125.10
  • 20+: $118.15
  • More
  • 50+: $111.20
  • Less

PRODUCT DETAILS

Digital RGB LED Flexi-Strip is an intelligent light source consist s of WS2812B RGB LED with Integrated Driver Chip. The control circuit and RGB chip are integrated in a package of 5050 components.

This LED flexible strip is a full-color that external control for each lamp beads. It with high brightness, can achieve effects of full color running water, chasing and scan.

The RGB LED chips with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, convenient installation.

The max length is 5 m . We will cut this into 1 m for you. If you want 2m or 3m length, please note it for us.

Feature

  • Integrating control circuit and RGB chip

  • Built-in signal reshaping circuit

  • Built-in electric rest circuit and power lost reset circuit

  • 256 brightness and 16777216 color display

  • Cascading port transmission signal

  • Waterproof

Specification

  • Working voltage: DC 5V

  • Working currrent: 8.64A/meter

  • Working temperature: -40℃~60℃

  • Package: 2meter/roll

  • LED number: 144pcs/meter

  • Viewing angle: ≥140

  • Lifespan: MTBF≥50000h

Distribution wiring diagram

Schematic

Resource

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 117g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 9405409000
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page