WS2812B Digital RGB LED Waterproof Flexi-Strip 144 LED&meter - 2 meter
  • WS2812B Digital RGB LED Waterproof Flexi-Strip 144 LED&meter - 2 meter

WS2812B Digital RGB LED Waterproof Flexi-Strip 144 LED&meter - 2 meter

SKU 104990090
Digital RGB LED Flexi-Strip is an intelligent light source consist s of WS2812B RGB LED with Integrated Driver Chip
$39.50$139.00
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
Description

Digital RGB LED Flexi-Strip is an intelligent light source consist s of WS2812B RGB LED with Integrated Driver Chip. The control circuit and RGB chip are integrated in a package of 5050 components.

This LED flexible strip is a full-color that external control for each lamp beads. It with high brightness, can achieve effects of full color running water, chasing and scan. 

The RGB LED chips with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, convenient installation.

The max length is 5 m . We will cut this into 1 m for you. If you want 2m or 3m length, please note it for us.

 

Feature

  • Integrating control circuit and RGB chip

  • Built-in signal reshaping circuit

  • Built-in electric rest circuit and power lost reset circuit

  • 256 brightness and 16777216 color display

  • Cascading port transmission signal

  • Waterproof

 

Specification

  • Working voltage: DC 5V

  • Working currrent: 8.64A/meter

  • Working temperature: -40℃~60℃

  • Package: 2meter/roll

  • LED number: 144pcs/meter

  • Viewing angle: ≥140

  • Lifespan: MTBF≥50000h

 

Distribution wiring diagram

 

Schematic

 

Resource

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer