WS2812B RGB LED with Integrated Driver Chip (10 PCs pack)

WS2812B RGB LED with Integrated Driver Chip (10 PCs pack)

SKU 110990053
3.90
DISCONTINUED
This item is no longer available.

Description


This product is discontinued, you can consider the WS2813B RGB LED with Integrated Driver Chip (10 PCs pack) as an alternative.


WS2812 is an intelligent control LED light source that the control circuit and RGB chip are integrated in a package of 5050 components. It includes intelligent digital port data latch and signal reshaping amplification drive circuit. Also include a precision internal oscillator and a 12V voltage programmable constant current control part, effectively ensuring the pixel point light color height consistent.

 
LED with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, and convenient installation.
 
Please note this is a pack with 10 individual LEDs.
 
Features
  • Integrating control circuit and RGB chip

  • Built-in signal reshaping circuit

  • Built-in electric rest circuit and power lost reset circuit

  • 256 brightness and 16777216 color display

  • Cascading port transmission signal

 

    Technical Details

    Dimensions140mm x 90mm x 2mm
    WeightG.W 5g    
    BatteryExclude
    Power Supply Voltage +3.5~+5.3V
    Input Voltage -0.5~VDD+0.5V
    Red Vf 1.8~2.2V
    Green Vf 3.0~3.2V
    Blue Vf 3.2~3.4V
    Red Wavelength 620~630 nm
    Green Wavelength 515~530 nm
    Blue Wavelength 465~475 nm
    Red luminous intensity(20mA) 550~700 mcd
    Green luminous intensity(20mA) 1100~1400mcd
    Blue luminous intensity(20mA) 200~400 mcd

    Part List

    WS2812B RGB LED with Integrated Driver Chip (10 PCs pack)1

    ECCN/HTS

    ECCNNot Available
    HSCODE9405409000

    Certification

    RoHSCompliant

    Reviews

    Questions and Answers

    SUBMIT

      View History

      WS2812B RGB LED with Integrated Driver Chip (10 PCs pack)

      SKU 110990053
      $3.90
      DISCONTINUED
      This item is no longer available.
      $3.90/ 1pcs+
      • Description
      • Technical Details
      • Reviews
      • Questions and Answers
      Notify me when it's back in stock
      SUBMIT