WT8266-S1 FCC&CE&RoHS& Wi-Fi Module based on ESP8266
  • WT8266-S1 FCC&CE&RoHS& Wi-Fi Module based on ESP8266
  • WT8266-S1 FCC&CE&RoHS& Wi-Fi Module based on ESP8266
  • WT8266-S1 FCC&CE&RoHS& Wi-Fi Module based on ESP8266

WT8266-S1 FCC&CE&RoHS& Wi-Fi Module based on ESP8266

SKU 317060019
WT8266-S1 FCC/CE/RoHS/ Wi-Fi Module based on ESP8266 is a low consumption, high performance embedded Wi-Fi network control module designed by Wireless-Tag
Free Express Shipping on Orders over $200!
$7.30
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
$7.30/1pcs+
Description
WT8266-S1 FCC/CE/RoHS/ Wi-Fi Module based on ESP8266 is a low consumption, high performance embedded Wi-Fi network control module designed by Wireless-Tag. It can meet the IoT application requirements in smart power grids, building automation, security and protection, smart home, remote health care etc.
 
Features:
 
Operating Voltage: 3.3V
Operating Temperature:-40°C -85°C
CPU Tensilica L106
  • RAM 36KB(Available)
  • Flash 32Mbit
System:
  • 802.11 b/g/n
  • IntegratedTensilica L106 ultra-low power 32-bitmicro MCU, with 16 bit compact mode,main frequency 
  • support 80 MHz and 160 MHz, support RTOS
  • WIFI 2.4 GHz,supportWPA/WPA2
  • Ultra-Small 18.6mm*15.0mm
  • Integrated 10 bit high precision ADC
  • Integrated TCP/IP Stack
  • IntegratedTR switch、 balun、 LNA、Power amplifier and matching network
  • Integrated PLL、Regulator and power source management components, +20 dBm output power in 802.11b mode
  • Supports antenna diversity
  • Deep sleep current < 20uA, Power down leakage current < 5uA
  • It can use an application processor SDIO 2.0、SPI、 UART
  • Polymerization of STBC、 1x1 MIMO、 2x1 MIMO A-MPDU 、A-MSDU and 0.4 sguard interval
  • Wake up within 2ms, connect and transfer data packets
  • Standby power consumption < 1.0mW (DTIM3)
  • Support AT remote upgrades and cloud OTA upgrade
  • Support STA/AP/STA+AP operation modes
Feature summary:
  • Distance 280meters--3 Bars, 350meters no prolem. Up to 400 meters
  • Industrial temp grade
  • CE, FCC, RoHs compliance
  • AT command
  • Transparent transmission
  • Ultra-low power consumption <20uA @ deep sleep mode
  • 32M flash
Specification:
 
WT8266-S1 FCC/CE/RoHS/ Wi-Fi Module based on ESP8266 is a low consumption, high performance embedded Wi-Fi network control module designed by Wireless-Tag. It can meet the IoT application requirements in smart power grids, building automation, security and protection, smart home, remote health care etc. 
 
The module's core processor ESP8266 integrates an enhanced version of Tensilica's L106 Diamond series 32-bit processor with smaller package size and 16 bit compact mode, main frequency support 80 MHz and 160 MHz, support RTOS, integrated Wi-Fi MAC / BB / RF / PA / LNA, on-board PCB antenna. 
 
The module supports standard IEEE802.11 b / g / n protocol, a complete TCP / IP protocol stack. Users can use the module to add networking capabilities for existing equipment , also can build a separate network
 
 
 
Part List:
  • 1 x WT8266 - S1 module
 
Documents
 

 

Tech support please contact technical@wireless-tag.com

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.