Wall Adapter Power Supply - 12VDC 1A
SKU
313080002
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%
- 10+: $3.51
YOU MAY LIKE THIS
PRODUCT DETAILS
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%. It is a universal electronics power supply which also can be applied to power Arduino.
Features
Wall mount type
Short circuit protection
Over current protection
Conversion efficiency more than 80%
Specifications
Rated Input: 100-240VAC~50/60Hz 0.5A
Rated Output: 12V/1A
Connector: 5.5x2.1mm center positive barrel
Certifications: CE, CCC, Rohs
Cable Length: Approx. 110cm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 96g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504409999 |
USHSCODE | 85045080 |
UPC | 841454116363 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Is what it is Its a power adaptor...what else can I say about it?
FAQ
Show
per page