seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Wall Adapter Power Supply 12VDC 1.2A - Includes 5 adapter plugs

      Wall Adapter Power Supply 12VDC 1.2A - Includes 5 adapter plugs

      SKU 313080030
      $2.45$10.95
      50+ Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

         

         

          

      PART LIST

      •     • 1 x US plug

      •     • 1 x UK plug

      •     • 1 x Europe plug

      •     • 1 x SAA plug

      •     • 1 x China plug

      •     • 1 x Adapter

      Technical Details

      WeightG.W 204g    
      BatteryExclude

      Part List

      US plug1
      UK plug1
      Europe plug1
      SAA plug1
      China plug1
      Adapter1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Hi,I wish to know if I can directly connect this adapter to this water pump:peristaltic liquid pump - Adafruit. Product Id: 1150.https://www.adafruit.com/product/1150 The pump has 200mA - 300mA motor current load.The adapter has 1.2 A.Thanks a lot¡¡
      on May 03,2018
      Replyupvote ()
      Hi there~ Of cause you can use this adapter with your water pump. The 1.2A means the max current this adapter can supply . Do not worry ,the adapter will only provide 200ma~300ma current for your pump and will do no damage to your pump. Regards
      on May 03,2018 09:10 AM
      Replyupvote ()
      Reply

        View History

        Wall Adapter Power Supply 12VDC 1.2A - Includes 5 adapter plugs

        SKU 313080030
        $2.45$10.95
        50+ Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer