Weight Sensor (Load Cell) 0-50kg
- 10+: $8.46
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
Applicable to electronic scale, price computing scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell.
Specification:
-
Capacity: 50KG
-
Rated output(MV/V): 2.0±0.15
-
Accuracy class: C2
-
Maximum number of load cell verification intervals(N max): 2000
-
Minimum number of load cell verification intervals(Vmin): EMax/5000
-
Combined error(%RO): <±0.030
-
Creep(%RO/30min): 0.03
-
Temperature effect on sensitivity(%RO/°C): 0.0016
-
Temperature effect on zero(%RO/°C): 0.003
-
Zero balance(%RO): 1.0
-
Input resistance(Ω): 402±6
-
Output resistance(Ω): 350±3
- Insulation resistance(MΩ<50v>): 5000
-
Recommended excitation voltage(V): 10~15
-
Compensated temperature range(°C): -10~+40
-
Operating temperature range(°C): -35~+80
-
Safe overload(%RO): 150
-
Ultimate overload(%RO): 200
-
Load cell material: Aluminium
-
Plafform size: 350x350mm
-
Connecting cable: ø4.2x350mm
-
Method of connecting wire: Red(+),Black(-),Green(+),White(-)
Technical details
Dimensions | 150mm x200mm x22mm |
Weight | G.W 197g |
Battery | Exclude |
Part List
Weight Sensor (Load Cell) 0-50kg | 1 |
ECCN/HTS
HSCODE | 8423900010 |
USHSCODE | 9026104000 |
UPC | 841454101789 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Nice Product !
-