the AI Hardware Partner
Toggle Nav
Loading...

WiFi Serial Transceiver Module w& ESP8266

SKU
114990085
Please consider WiFi Serial Transceiver Module w/ ESP8266 as alternative productThis version of WiFi Serial Transceiver Module is discontinued, please consider the latest version: WiFi Serial Transceiver Module w& ESP8266 – 1M Flash
$6.95
Out of stock

PRODUCT DETAILS

Please consider WiFi Serial Transceiver Module w/ ESP8266 as alternative product


This version of WiFi Serial Transceiver Module is discontinued, please consider the latest version: WiFi Serial Transceiver Module w& ESP8266 – 1M Flash. There is not much change from the old version, just improved the Flash to be 1M and changed the color to be black, which is much cooler than blue.

We release a tutorial for ESP8266.

This is WiFi serial transceiver module, based on ESP8266 SoC.

The SOC has Integrated TCP/IP protocol stack

We have a set of documents in Chinese. We are preparing tutorials and demo software to showcase utility of this module.

Please buy this module only when you understand the existing documents.

ESP8266 is a highly integrated chip designed for the needs of a new connected world. It offers a complete and self-contained Wi-Fi networking solution, allowing it to either host the application or to offload all Wi-Fi networking functions from another application processor.

ESP8266 has powerful on-board processing and storage capabilities that allow it to be integrated with the sensors and other application specific devices through its GPIOs with minimal development up-front and minimal loading during runtime. Its high degree of on-chip integration allows for minimal external circuitry, and the entire solution, including front-end module, is designed to occupy minimal PCB area.

Corresponding Interface:

SDIO 2.0, SPI, UART

32-pin QFN package

Integrated RF switch, balun, 24dBm PA, DCXO, and PMU

Integrated RISC processor, on-chip memory and external memory interfaces

Integrated MAC/baseband processors

Quality of Service management

I2S interface for high fidelity audio applications

On-chip low-dropout linear regulators for all internal supplies

Proprietary spurious-free clock generation architecture

Integrated WEP, TKIP, AES, and WAPI engines

Specification:

802.11 b/g/n

Wi-Fi Direct (P2P), soft-AP

Integrated TCP/IP protocol stack

Integrated TR switch, balun, LNA, power amplifier and matching network

Integrated PLLs, regulators, DCXO and power management units

+19.5dBm output power in 802.11b mode

Power down leakage current of<10uA

Integrated low power 32-bit CPU could be used as application processor

SDIO 1.1/2.0, SPI, UART

STBC, 1&times;1 MIMO, 2&times;1 MIMO

A-MPDU & A-MSDU aggregation & 0.4ms guard interval

Wake up and transmit packets in < 2ms

Standby power consumption of < 1.0mW (DTIM3)

Resource

Espressif AT Instruction Set(Chinese)

ESP8266 Specifications(Chinese)

ESP8266 Datasheet ( Thanks Zarya for translate )

ESP8266 Community Forum

Software:

ESP8266 IoT SDK

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 3g
Battery Exclude

Part List

WiFi Serial Transceiver Module w& ESP8266 1

ECCN/HTS

HSCODE 8517709000

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    40%
     
    Insufficient radio characteristics, unfortunately. Not recommended for industrial solutions.
    By

FAQ

2 Item(s)

Show per page