WiFi Serial Transceiver Module w& ESP8266

WiFi Serial Transceiver Module w& ESP8266

SKU 114990085
6.95
DISCONTINUED
This item is no longer available.

Description

Please consider WiFi Serial Transceiver Module w/ ESP8266 as alternative product


This version of WiFi Serial Transceiver Module is discontinued, please consider the latest version: WiFi Serial Transceiver Module w& ESP8266 – 1M Flash. There is not much change from the old version, just improved the Flash to be 1M and changed the color to be black, which is much cooler than blue.

 

We release a tutorial for ESP8266.

 

This is WiFi serial transceiver module, based on ESP8266 SoC.

 

The SOC has Integrated TCP/IP protocol stack

 

We have a set of documents in Chinese. We are preparing tutorials and demo software to showcase utility of this module.

Please buy this module only when you understand the existing documents.

 

ESP8266 is a highly integrated chip designed for the needs of a new connected world. It offers a complete and self-contained Wi-Fi networking solution, allowing it to either host the application or to offload all Wi-Fi networking functions from another application processor.

 

ESP8266 has powerful on-board processing and storage capabilities that allow it to be integrated with the sensors and other application specific devices through its GPIOs with minimal development up-front and minimal loading during runtime. Its high degree of on-chip integration allows for minimal external circuitry, and the entire solution, including front-end module, is designed to occupy minimal PCB area.

 

Corresponding Interface:

    SDIO 2.0, SPI, UART

    32-pin QFN package

    Integrated RF switch, balun, 24dBm PA, DCXO, and PMU

    Integrated RISC processor, on-chip memory and external memory interfaces

    Integrated MAC/baseband processors

    Quality of Service management

    I2S interface for high fidelity audio applications

    On-chip low-dropout linear regulators for all internal supplies

    Proprietary spurious-free clock generation architecture

    Integrated WEP, TKIP, AES, and WAPI engines

 

Specification:

    802.11 b/g/n

    Wi-Fi Direct (P2P), soft-AP

    Integrated TCP/IP protocol stack

    Integrated TR switch, balun, LNA, power amplifier and matching network

    Integrated PLLs, regulators, DCXO and power management units

    +19.5dBm output power in 802.11b mode

    Power down leakage current of<10uA

    Integrated low power 32-bit CPU could be used as application processor

    SDIO 1.1/2.0, SPI, UART

    STBC, 1×1 MIMO, 2×1 MIMO

    A-MPDU & A-MSDU aggregation & 0.4ms guard interval

    Wake up and transmit packets in < 2ms

    Standby power consumption of < 1.0mW (DTIM3)

 

 

 

Resource

Espressif AT Instruction Set(Chinese)

ESP8266 Specifications(Chinese)

ESP8266 Datasheet ( Thanks Zarya for translate )

ESP8266 Community Forum

 

Software:

ESP8266 IoT SDK

 

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

 

For any technical support or suggestion, please kindly go to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 3g    
BatteryExclude

Part List

WiFi Serial Transceiver Module w& ESP82661

ECCN/HTS

ECCNNot Available
HSCODE8517709000

Reviews

Questions and Answers

SUBMIT

View History

WiFi Serial Transceiver Module w& ESP8266

SKU 114990085
$6.95
DISCONTINUED
This item is no longer available.
$6.95/ 1pcs+
  • Description
  • Technical Details
  • Reviews
  • Questions and Answers
Notify me when it's back in stock
SUBMIT