WiGig USB3.0 Dongle

SKU
113990354
Rating:
70% of 100
Rating:
70% of 100
$99.00
Out of stock
Qty Discount available
  • $98.00 /2pcs+

The MLWGU3V2-D is a WiGig Dongle for highly integrated portable devices. It provides audio/video/data transfer/control interface compatible with USB3.0, which allows wireless high speed data transfer, 4K high quality video stream and outstanding miracast performance for Laptop/Tablet/SmartTV with multiple platforms. WiGig effectively eliminates unsightly cable installation, while maintaining the better throughput and visual quality and reliability.


NOTE:

The WiGig Working Sample Kit must include 2 or more Dongles.

It doesn't work with only ONE.

So you have to buy at least 2pcs for the first time.

QQ图片20170829135923.jpg


It already supports Raspberry Pi3(OS: Raspbian build; Linux data transfer MAXIMUM 250-350Mbps), for SDK please refer to Linux/ARM_SDK.tar.gz



Features

Applications

•Projector/TV/Signage/STB Wireless video transmit adapter

•Apply to Home Entertainment/Medical/Industrial/Meeting Room/Data capture source and displays


Key Features

•WiGig USB3.0 interface

•60GHz wireless video&data transfer free from interference

•Phy rate MCS7 up to 1.9Gb/s@60GHz

•Wide support for cross-platform

Windows 7-10

Linux x86_64

Android

OSX


Benefits Summary

•Time-to-Market, applications are ready saving time for software development

•Easy of use and installation

•Cross-Platfrom friendly


Industry-Standard Compliance

•USB3.0/UVC/UAC


Digital Input/Output

•USB3.0 for debug and advance control


Wireless Range

•P2P up to 10m in-room


Operating Frequency

•Channel 2(60.48 GHz)

•Channel 3(62.64 GHz)


Operating Temperature

•-20 to 80℃


Dongle Regulatory Approval

•FCC(2AJAS60EFA100201606)

•TELEC


PCBA Dimensions

•30mm x 20mm


System Requirement

•USB


Specifications

specifications.png



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 19.5g
Battery Exclude

Part List

MLWGU3V2D WiGig Dongle 1

ECCN/HTS

ECCN 5A991.e
HSCODE 8517629900
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by