WiGig USB3.0 Dongle

WiGig USB3.0 Dongle

SKU 113990354
99.00
Min Qty : 2
7 Available
$99.00/ 1pcs+
$98.00/ 2pcs+

Description

The MLWGU3V2-D is a WiGig Dongle for highly integrated portable devices. It provides audio/video/data transfer/control interface compatible with USB3.0, which allows wireless high speed data transfer, 4K high quality video stream and outstanding miracast performance for Laptop/Tablet/SmartTV with multiple platforms. WiGig effectively eliminates unsightly cable installation, while maintaining the better throughput and visual quality and reliability.


NOTE:   

The WiGig Working Sample Kit must include 2 or more Dongles. 

It doesn't work with only ONE.

So you have to buy at least 2pcs for the first time.

QQ图片20170829135923.jpg


It already supports Raspberry Pi3(OS: Raspbian build; Linux data transfer MAXIMUM 250-350Mbps), for SDK please refer to Linux/ARM_SDK.tar.gz



Features

Applications

•Projector/TV/Signage/STB Wireless video transmit adapter

•Apply to Home Entertainment/Medical/Industrial/Meeting Room/Data capture source and displays


Key Features

•WiGig USB3.0 interface

•60GHz wireless video&data transfer free from interference

•Phy rate MCS7 up to 1.9Gb/s@60GHz

•Wide support for cross-platform

  Windows 7-10

  Linux x86_64

  Android  

  OSX 


Benefits Summary

•Time-to-Market, applications are ready saving time for software development

•Easy of use and installation

•Cross-Platfrom friendly


Industry-Standard Compliance

•USB3.0/UVC/UAC


Digital Input/Output

•USB3.0 for debug and advance control


Wireless Range

•P2P up to 10m in-room


Operating Frequency

•Channel 2(60.48 GHz)

•Channel 3(62.64 GHz)


Operating Temperature

•-20 to 80℃


Dongle Regulatory Approval

•FCC(2AJAS60EFA100201606)

•TELEC


PCBA Dimensions

•30mm x 20mm


System Requirement

•USB


Specifications

specifications.png



Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 19.50g     N.W 19.50g
BatteryExclude

Part List

MLWGU3V2D WiGig Dongle1

ECCN/HTS

ECCN5A991.e
HSCODE8517629900

Reviews

Questions and Answers

SUBMIT
0
driver for windows x64?
on May 12,2017
Reply upvote ()
Where can they be downloaded? I bought the dongle and I do not have software.
on May 13,2017 01:16 AM
Reply upvote ()
Please downlaod it here: https://github.com/SeeedDocument/WiGigDongle/raw/master/SDK/0313_2017/Windows/1.1/WindowsDrivers.zip
on Jan 09,2018 09:22 AM
Reply upvote ()
Reply
0
hello, I ordered two of these products. I want to connect the phone to PC, But it doesn't work. so I ask a few questions. first, How does the phone connect to the PC? And how do I know I have a connection? second, To miracast between a phone and a PC, do I have to install a specific app on my phone? third, Is there a more accurate document than what is in github? How do I request to get it? thank you
on Sep 20,2017
Reply upvote ()
hi could you please tell us what os your phone is?Android or ios or the other.Thanks
on Sep 20,2017 17:13 PM
Reply upvote ()
If you are using Android ,please check here. # https://github.com/SeeedDocument/WiGigDongle/tree/master/SDK/0313_2017 #.
on Sep 20,2017 17:18 PM
Reply upvote ()
Reply
0
Can you plug two dongles in the same computer node to perform a multi-hop communication in a Linux environment? Which parameters are configurable through Linux (mcs, tx power, channel)? Thanks
on May 23,2018
Reply upvote ()
Hi there~ Unfortunately , the dongle only allows you evaluate with applications we provided . Regards
on May 24,2018 15:32 PM
Reply upvote ()
Reply
0
Hi, I have a netgear x10 router which support 60hz 802.11ad, will this dongle work with it?
on May 10,2018
Reply upvote ()
Hi Kevin~ Unfortunately , the dongle can not support x10 router . however we will launch 802.11ad dongle soon , and which is capable og working with x10 router.
on May 18,2018 17:20 PM
Reply upvote ()
Reply
0
Are the libraries required for this device either available or able to be compiled for armv8 aarch64 platforms?
on May 02,2018
Reply upvote ()
Hi mhardin~ For further developing please contact to the email ## chihminlin@mrloop.com.tw ## Regards
on May 18,2018 17:22 PM
Reply upvote ()
Reply
0
Can I connect to a 3rd party scanner and control the scanner ( send command to scan & receive scan data) using this dongle?
on Apr 20,2018
Reply upvote ()
Hi there~ Sorry, we have not tested a third party scanner. Regards
on Apr 23,2018 09:57 AM
Reply upvote ()
Reply
0
1- Can it be used to do some experiments? Like reading some parameters like RSSI or CSI? 2- Does the device have antenna array to form beams? Can the user control (steer) the beams? 3- Can it be used to receive data from a 802.11ad router? Thanks
on Jan 09,2018
Reply upvote ()
Hi Masoud~ 1-It can not. 2-This product do not have antenna array to support form beams.3-It do not support 802.11ad router.Regards
on Jan 12,2018 10:03 AM
Reply upvote ()
Reply
0
I have a WiGig ready display. Will this be able to work with it with just one dongle?
on Sep 23,2017
Reply upvote ()
Hi,Eric~It depends on what protocol your display is.If your display adopt mrloop,then you can use just one dongle.If not ,you have to use at least two.Regards.
on Sep 26,2017 10:03 AM
Reply upvote ()
Reply

    View History

    WiGig USB3.0 Dongle

    SKU 113990354
    $99.00
    Min Qty : 2
    7 Available
    $99.00/ 1pcs+
    $98.00/ 2pcs+
    • Related
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT