the AI Hardware Partner
Toggle Nav
Loading...

Wifi Shield (Fi250)

Please consider Wifi Shield (Fi250) V1
$59.90
Out of stock

PRODUCT DETAILS

Please consider Wifi Shield (Fi250) V1.1 as alternative product
Wifi shield (Fi250)is a economic internet solution with Arduino. The Wi-Fi module support IEEE 802.11b/g/n mode, maximum speed up to 65Mbit/s. Wifi shield (Fi250) combine on board antenna; it’s easy to build you project in a small box. The module reserve a UFL connector, you can use an extra antenna to improve the signal range. There is a key on the board, just push one time to change wifi shield as AP mode. The module have a computer interface software, you can control and upgrade the module via USB-UART convertor. The wifi shield contain a Micro SD card socket, it’s like a recorder when wifi shield working as TCP, UDP server.
Specification:
  • Module WIZnet FI250
  • Operating Voltage 5V or 3.3V (Auto select)
  • Current 300mA (maximum)
  • Single band 2.4GHz IEEE 802.11b/g/n
  • Antenna On board PCB antenna (reserver UFL connector)
  • Memory 1MB Flash Memory, 128KB SRAM, 1MB Serial Flash
  • Interface UART(default)/SPI(upgrade firmware)
  • Dimensions 69.0x53.5x23.5 mm
Related Part Number:
Compatibility:
  • Arduino
  • Seeeduino
  • Grove
Application:

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 49g
Battery Exclude

ECCN/HTS

HSCODE 8517703000

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ