Wio Link Bootcamp Kit

SKU
110020050
Rating:
100% of 100

5 Grove Modules Easy to Plug-in No programing

Special Price $19.90 Regular Price $49.00
In stock
-
+

Wio Link

If you have no bits of programming skill, and you want to build some cool gadgets for your life, this kit will be a perfect starter. It contains a relay, a recorder, a strip of LEDs, a buzzer and a servo motor which will perform basic actions required in daily life. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without a bit programming skill required. All the actions you want your modules performed and the flashing code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over Internet at anywhere. So Wio Link will be a perfect utility to making things around smarter for everyone. Now let's get started to build some useful stuff.

Features

  • Include common frequently-used environment-monitoring functional modules

  • Grove port interfaced, more practical function and less work

  • Completely easy to make things around you smarter and add fun to daily life.

  • Cost-effective

Part List

  • 1x Grove - Relay

  • 1x Grove - Recorder

  • 1x Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter

  • 1x Grove - Buzzer

  • 1x Wio Link

  • 1x Micro USB Cable - 48cm

  • 1x Grove - Servo

attention icon

Warning

The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator.

Technical details

Dimensions 185mm x123mm x45mm
Weight G.W 283g
Battery Exclude

Part List

Grove - Relay 1
Grove - Recorder 1
Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter 1
Grove - Buzzer 1
Wio Link 1
Micro USB Cable - 48cm 1
Grove - Servo 1

ECCN/HTS

ECCN 5A002.a.1
HSCODE 9023009000

Wio Link Bootcamp Kit

Wiki of Wio Link Bootcamp Kit

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.