Loading...

Wio Terminal Battery Chassis - Built-in 650mAH Lithium Battery w/ 6 Grove Interfaces

SKU
103990463

The Wio Terminal Battery Chassis is a must-have extension board for Wio-Terminal Dev Board as it provides an external power source for Wio Terminal to enhance its portability and compactness. It has a 650mAH rechargeable lithium polymer battery, 4 Grove Analog/Digital Ports, 1 Grove I2C Port, and 1 Grove UART Port, as well as the ABS enclosure for aesthetic and protection. 

$9.90
In stock
  • 10+: $9.50
  • 20+: $8.90
  • More
  • 50+: $8.50
  • Less
-
+

PRODUCT DETAILS

Attention

1. This version of Wio Terminal battery chassis cannot turn off the power completely (no influence on usage).

2. The charge current will up to 1.5A, which may reduce battery life or cause other issues.

We are optimizing the design of the new version (the estimated release date is unavailable yet), and we recommend the new version if you are a beginner.

*Please contact us (techsupport@seeed.cc) for tech support or exchange if you meet any problem during the usage of this version.

*Please do NOT let the pins touch other objects when the power is on.

Description

The Wio Terminal Battery Chassis is a must-have extension board for Wio-Terminal Dev Board as it provides an external power source for Wio Terminal to enhance its portability and compactness. It has a 650mAH rechargeable lithium polymer battery, 4 Grove Analog/Digital Ports, 1 Grove I2C Port, and 1 Grove UART Port, as well as the ABS enclosure for aesthetic and protection. There is also the same Raspberry Pi 40-pin compatible GPIO at the back of the Wio Terminal Battery Chassis for more add-ons!

With Wio-Terminal Dev Board + Wio Terminal Battery Chassis, you are able to build the most powerful and compact IoT projects with no ease. With the extended Grove Ports, you can enjoy the plug and play features of the Grove Ecosystem!

 

What is Grove?

No jumpers or soldering required, Grove makes it easier to connect, experiment, and simplify the prototyping process significantly. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Each one comes with clear documentation and demo code to help you get started quickly. Not only are these open hardware, but we also have open-source software. 

Feature

  • Built-in 650mAh Rechargeable Lithium Polymer Battery
  • USB Type-C Charging
  • Overcurrent protection
  • Hiccup mode/Hiccup Protection
  • 4 x Grove Analog/Digital Port
  • 1 x Grove I2C Port
  • 1 x Grove UART Port
  • Magnets are hidden inside the enclosure so that it can be stuck on the Whiteboard!

 

Certifications

  • MSDS: Material Safety Data Sheet
  • UN38.3: UN38.3 Test Report
  • Air/Sea Certification for Safe Transport
  • 1.2m Drop Test Report
  • RoHS: RoHS Test Report

 

Pinout Diagram

 

Specifications

  1. The Wio Terminal Battery Chassis is either powered by USB Type-C interface or the internal battery. The maximum input current of USB Type-C is 2A, and the input voltage range is 4.75V ~ 5.25V.
  2. The built-in battery is a rechargeable lithium-polymer battery, with a capacity of 650mAh. The battery output voltage is 3.7V, with a battery charging voltage of 4.2V.
  3. The battery can only be charged through the USB Type-C interface, and cannot be charged through the female connector or Grove interface.
  4. The Wio Terminal Battery Chassis standby current is less than 300uA.
  5. The Wio Terminal Battery Chassis has overcurrent protection when it is powered through the USB Type-C interface, and the current threshold of the overcurrent protection is 2.5A.
  6. When the Wio Terminal Battery Chassis is short-circuited in battery-powered mode, it will enter hiccup mode. After the short-circuit is removed, it will automatically return to normal power-supply mode.

  

Precautions

  • The Wio Terminal Battery Chassis cannot output 3.3V voltage by itself, it can only output 5V voltage. To output 3.3V it must be used with Wio Terminal.
  • When the Wio Terminal Battery Chassis is switched from battery charging mode to battery power mode, there will be a 1.2s voltage drop time.
  • By default, the Wio Terminal Battery Chassis is powered by the battery when it is not connected to the USB Type-C. After plugs in the USB Type-C, it automatically switches to the USB Type-C for power supply.
  • When the Wio Terminal Battery Chassis is plugged into the USB Type-C, it will supply power to both the battery and the RPI_5V pin on the connector. At this time, the battery will not supply power. If the lithium battery is not fully charged, it will stop charges after charging to 100%.

 

Part List

  •  Wio Terminal Battery Chassis 

 

ECCN/HTS

HSCODE 8543909000
UPC

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ