the AI Hardware Partner
Toggle Nav
Loading...

XBee® Shield

SKU
113050006
Rating:
100 % of 100
This product was replaced by a updated version XBee Shield V2
$9.90
Out of stock

PRODUCT DETAILS

This product was replaced by a updated version XBee Shield V2.0 (SLD01103P).

XBee Shield V2

A Xbee shield allows an Arduino board to communicate wirelessly using Zigbee. It is based on the Xbee module from MaxStream. The module can communicate up to 100 feet indoors or 300 feet outdoors (with line-of-sight). It can be used as a serial/USB replacement or you can put it into a command mode and configure it for a variety of broadcast and mesh networking options. The shields breaks out each of the Xbee's pins to a through-hole solder pad.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 8g
Battery Exclude

Part List

XBee® Shield 1

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page