the AI Hardware Partner
Toggle Nav
Loading...

XBee Chip Antenna - S1 (802.15.4)

The XBee RF Modules were engineered to meet IEEE 802
$21.90
Out of stock

PRODUCT DETAILS

The XBee RF Modules were engineered to meet IEEE 802.15.4 standards and support the unique needs of low-cost, low-power wireless sensor networks. The modules require minimal power and provide reliable delivery of data between devices.

Compared with Pro version, this module is lower cost and lower power, but shorter range.

Features
  • Regions: US, EU, AU, JP
  • Frequency: 2.4GHz
  • Positioning: Low-cost, low-power multipoint
  • RF Line of Sight Range: 300 ft / 90 m
  • Transmit Power: 0dBm
  • Receiver Sensitivity (1% PER): -92dBm
  • Form Factor: Through-hole
  • RF Data Rate: 250kbps
  • Hardware Series: S1

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ