the AI Hardware Partner
Toggle Nav
Loading...

XBee Chip Antenna - S1 (DigiMesh 2.4)

XBee DigiMesh 2
$21.90
Out of stock

PRODUCT DETAILS

XBee DigiMesh 2.4 embedded RF modules utilize the peer-to-peer DigiMesh protocol in 2.4 GHz for global deployments. This innovative mesh protocol offers users added network stability through self-healing, self-discovery, and dense network operation. With support for sleeping routers, DigiMesh is ideal for power sensitive applications relying upon batteries or power harvesting technology for power.

Compared with XBee Pro DigiMesh, this module is lower cost, lower power, but shorter range.

Features
  • Regions: US, EU, AU, JP
  • Frequency: 2.4GHz
  • Positioning: Low-cost, low-power peer-to-peer mesh, sleeping routers
  • RF Line of Sight Range: 300 ft / 90 m
  • Transmit Power: 0dBm
  • Receiver Sensitivity (1% PER): -92dBm
  • Form Factor: Through-hole
  • RF Data Rate: 250kbps
  • Hardware Series: S1

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 3g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ