XBee Chip Antenna - S1 (802.15.4)

XBee Chip Antenna - S1 (802.15.4)

SKU 113050010
21.90
DISCONTINUED
This item is no longer available.

Description

The XBee RF Modules were engineered to meet IEEE 802.15.4 standards and support the unique needs of low-cost, low-power wireless sensor networks. The modules require minimal power and provide reliable delivery of data between devices.

Compared with Pro version, this module is lower cost and lower power, but shorter range.

Features
  • Regions: US, EU, AU, JP
  • Frequency: 2.4GHz
  • Positioning: Low-cost, low-power multipoint
  • RF Line of Sight Range: 300 ft / 90 m
  • Transmit Power: 0dBm
  • Receiver Sensitivity (1% PER): -92dBm
  • Form Factor: Through-hole
  • RF Data Rate: 250kbps
  • Hardware Series: S1

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 4g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT

    View History

    XBee Chip Antenna - S1 (802.15.4)

    SKU 113050010
    $21.90
    DISCONTINUED
    This item is no longer available.
    $21.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT