seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      XBee Pro PCB Antenna - S1 (DigiMesh 2.4)

      XBee Pro PCB Antenna - S1 (DigiMesh 2.4)

      SKU 113990001
      $17.48$34.95
      2 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      XBee-PRO DigiMesh 2.4 embedded RF modules utilize the peer-to-peer DigiMesh protocol in 2.4 GHz for global deployments. This innovative mesh protocol offers users added network stability through self-healing, self-discovery, and dense network operation. With support for sleeping routers, DigiMesh is ideal for power sensitive applications relying upon batteries or power harvesting technology for power.


      Features

      • Regions: US, AU

      • Frequency: 2.4GHz

      • Positioning: Extended-range peer-to-peer mesh, sleeping routers

      • RF Line of Sight Range: 1 mile / 1.6 km

      • Transmit Power: +18dBm

      • Receiver Sensitivity (1% PER): -100dBm

      • Form Factor: Through-hole

      • RF Data Rate: 250kbps

      • Hardware Series: S1


      Documents

      Get more information here.

      For any technical support or suggestion, please kindly go to our forum.

      Technical Details

      Dimensions80mm x 55mm x 12mm
      WeightG.W 5g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        XBee Pro PCB Antenna - S1 (DigiMesh 2.4)

        SKU 113990001
        $17.48$34.95
        2 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer