the AI Hardware Partner
Toggle Nav
Loading...

Xadow - RGB OLED 96x64

RBG OLED is a 16 bit 96*64 dot matrix OLED display module with RGB color
$17.90
Out of stock
  • 10+: $16.11
  • 20+: $15.22
  • More
  • 50+: $14.32
  • Less

PRODUCT DETAILS

RBG OLED is a 16 bit 96*64 dot matrix OLED display module with RGB color. It is based on SSD1331 module which is a single chip CMOS OLED/PLED driver with 288 segments and 64 common output, supporting up to 96 RGB * 64 dot matrix display. It use SPI for communication.

Notice: This module is not compatible with any other Xadow version 2 or RePhone modules.


FEATURES

  • ŸSPI interface
  • ŸRGB Color OLED


SPECIFICATION

  • ŸPower Voltage (VCC):3.3V
  • ŸDisplay Color: RGB
  • ŸDot Matrix: 96*64
  • ŸOperating temperature: -20~70 ℃
  • ŸDimensions: 28mm x 32mm


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

To download the schematic of this board please visit here.

And the source code is available at our Github.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ