Xadow 1.54 inch Touchscreen
- 10+: $26.10
YOU MAY LIKE THIS
PRODUCT DETAILS
This TFT Display contains 240 X 240 pixels that can be controlled individually to display up to 262K colours. Above the display is a layer of capacitive touchscreen, offering 29.4mm X 29.4mm active area at the centre of display. As a single touch screen, it can detect finger presses anywhere within the active area during the normal operations. The TFT driver is based on the ST7789S IC Driver with 2 bit data and 4 bit control serial interface while the capacitive touchscreen controller uses I2C.
Notice
Try to use it in a steady environment as abrupt variation on temperature and humidity may cause malfunction of the panel.
Try to keep the panel surface clean and avoid any kind of adhesive applied on the surface, you may use neutral detergent or isopropyl alcohol on a clean soft cloth to clean the panel surface.
Include
Xadow 1.54" Touchscreen * 1
FPC Cable 35 PIN * 2
Features
240 x 240 resolution
Display up to 262K colours
4x 2mm/0.9" mounting holds
Built-in Xadow Connectors for easy pluggable FPC cables
Perfect choice for your DIY phone project
Specification
TFT Driver: ST7789S
Touchscreen Type: Capacitive
Backlight: 3 adjustable while LEDs
Current draw: ~ 100mA at full backlight
Resolution: 240 x 240 pixels
Connector: 2x 35 PIN Xadow Connectors for Xadow
GSM+BLE & Xadow Audio
Interfaces: 4 line serial interface for TFT display
I2C for touchscreen
Dimensions: Board – 50.22mm X 47.21mm / 1.98’’ X 1.86’’
Touchscreen – 38.1mm X 37.8mm / 1.51” X 1.51”
Active Area – 27.72mm X 27.72mm / 1.09” X 1.09”
4x 2mm/0.9” mounting holds
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum
Technical details
Dimensions | 80mm x120mm x24mm |
Weight | G.W 17g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
UPC | 841454117575 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
The schematic diagram of Xadow 1.54” Touchscreen is provided in the following link:
Check more info about the TFT Display and the Capacitive Touchscreen:
SHARED BY USERS
REVIEWS
-
Works well. The PCB size is a little bit too large (I'd loved if it was trimmed to the screen size, having connectors underneath instead of below)
-
-