seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Xadow-3-Axis Digital Accelerometer(±400g)

      Xadow-3-Axis Digital Accelerometer(±400g)

      SKU 101040002
      $4.95$9.90
      7 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      This product is retired, please consider our Xadow Basic Sensors as your alternative choice.

      The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart sleep to wake-up functions. The H3LIS331DL has dynamically user selectable full scales of ±100g/±200 g/±400 g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.

      Note: This module is not compatible with any other Xadow version 2 or RePhone modules.

      KEY FEATURES

      • Wide power range DC2.2V to 3.6V 

      • Xadow outline 

      • 3 axis sensing 

      • Small, low-profile package: 3×3×1mm TFLGA 

      • Low power 300µA at 3.3V (typical) 

      • ±100g /±200 g /±400 g dynamically selectable full scale 

      • I2C digital output interface 

      • 10000 g high shock survivability 

      • ECOPACK®RoHS and “Green” compliant 



      Technical Details

      WeightG.W 11g    
      BatteryExclude

      Part List

      Xadow - 3-Axis Digital Accelerometer(±400g)1

      Reviews

      View History

      Xadow-3-Axis Digital Accelerometer(±400g)

      SKU 101040002
      $4.95$9.90
      7 Available
      Maximum Qty: 5

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      • Best-sellers
      • Description
      • Technical Details
      • Learn
      • Reviews
      • Questions and Answers
      • View History
      Notify me when it's back in stock
      SUBMIT

      Free shipping on your first order over $50 or more. Discounted items included!

      Invalid email address.
      * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer