the AI Hardware Partner
Toggle Nav
Loading...

Xadow-3-Axis Digital Accelerometer(±400g)

This product is retired, please consider our Xadow Basic Sensors as your alternative choice
$9.90
Out of stock

PRODUCT DETAILS

This product is retired, please consider our Xadow Basic Sensors as your alternative choice.

The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart sleep to wake-up functions. The H3LIS331DL has dynamically user selectable full scales of ±100g/±200 g/±400 g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.

Note: This module is not compatible with any other Xadow version 2 or RePhone modules.

KEY FEATURES

  • Wide power range DC2.2V to 3.6V

  • Xadow outline

  • 3 axis sensing

  • Small, low-profile package: 3×3×1mm TFLGA

  • Low power 300µA at 3.3V (typical)

  • ±100g /±200 g /±400 g dynamically selectable full scale

  • I2C digital output interface

  • 10000 g high shock survivability

  • ECOPACK®RoHS and “Green” compliant



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

Part List

Xadow - 3-Axis Digital Accelerometer(±400g) 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9031909195
UPC 841454101208
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ