the AI Hardware Partner
Toggle Nav
Loading...

Xadow GSM + Blueseeed(MT2502)

SKU
102040005

Based on the smalleast commercial Soc Rich range of communication protocols Support rich range of quad-band Stackable and chainable with other Xadow modules Perfect choice for long-distances/short-range communication

$19.00
Out of stock
  • 10+: $18.00

PRODUCT DETAILS

Whether making and receiving telephone calls over a radio link using external speakers and microphone, or exchanging data in short distances with Bluetooth, you can do it with Xadow GSM+BLE.


As the heart of RePhone kit Create, the Xadow GSM + Blueseeed LE (MT2502) is built around the powerful System-On-Chip (SOC) MT2502, offering a rich range of communication protocols - GSM, GPRS and Bluetooth (v4.0 and 2.1 dual mode). It supports quad-band 850/900/1800/1900MHz that covers any GSM network in the world. Simply insert a 2G Nano SIM card, then you are able to enchant things with cellular connectivity.

Features

  • Based on the smallest commercial System-on-Chip (5.4mm x 6.2mm) currently on the market

  • Open source and modular design

  • Slim and small

  • Built-in Xadow Connectors for easy pluggable FPC cables

  • Stackable, chainable and sewable with other Xadow Modules

  • Core module for most of RePhone Kits

  • Perfect choice for long-distances and short-range communication

Technical details

Dimensions 25mm x20mm x0mm
Weight G.W 131g
Battery Exclude
Microcontroller MT2502
MCU Core 32-bit ARM7EJ-STM RISC processor
RAM 4MB
Flash Memory 16MB
Power Supply 3.3 – 4.2V
Quad-band 850/900/1800/1900 MHz
GPRS Class 12 modem
Clock Speed 260 MHz
Connector 35 PIN Connector & 11 PIN Connector for Xadow
Interfaces LCD, Audio, I2C, SPI, UART, and GPIOs etc.

Part List

Xadow GSM+BLE 1
User Guide 1

ECCN/HTS

HSCODE 8517709000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    80%
     
    It's working as expected. The documentation moved, but you'll find it easily in Github by searching Rephone
    By
  3. Product Quality
    80%
     
     
    By

FAQ

3 Item(s)

Show per page