seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Xbee Pro IEEE 802.15.4 2.4Ghz 63mW 250Kbps RF Module w& U.FL Antenna Connector - XBP24-AUI-001J

      Xbee Pro IEEE 802.15.4 2.4Ghz 63mW 250Kbps RF Module w& U.FL Antenna Connector - XBP24-AUI-001J

      SKU 113990075
      $81.75
      DISCONTINUED
      This item is no longer available.

      Description

      XBee-PRO 802.15.4 OEM RF modules are embedded solutions providing wireless end-point connectivity to devices. These modules use the IEEE 802.15.4 networking protocol for fast point-to-multipoint or peer-to-peer networking. They are designed for high-throughput applications requiring low latency and predictable communication timing.

      XBee-PRO modules are power-amplified versions of XBee modules for extended-range applications. Part of the XBee family of RF products, these modules are easy-to-use, share a common footprint, and are fully interoperable with other XBee products utilizing the same technology. Module users have the ability to substitute one XBee module for another with minimal development time and risk.


      FEATURES

      •     • No configuration needed for out-of-the-box RF communications

      •     • Common XBee footprint for a variety of RF modules

      •     • Fast 250 kbps RF data rate to the end node

      •     • 2.4 GHz for worldwide deployment

      •     • Sleep modes supported for extended battery life


      SPECIFICATION

      •     • Power output: 63 mW (+18 dBm) North American version ,10 mW (+10 dBm) International version

      •     • Indoor/Urban range: Up to 300 ft (90 m)

      •     • Outdoor/RF line-of-sight range: Up to 1 mile (1.6 km) RF LOS

      •     • Receiver sensitivity: -100 dBm (all variants)

      •     • RF data rate: 250 Kbps

      •     • Operating frequency: 2.4 GHz

      •     • Interface data rate: Up to 115.2 Kbps

      •     • Networking:

        •         • Spread spectrum typ: DSSS (Direct Sequence Spread Spectrum)

        •         • Supported network topologies: Point-to-point, point-to-multipoint, & peer-to-peer

        •         • Error handling: Retries & acknowledgements

        •         • Filtration options: PAN ID, Channel, and 64-bit addresses

        •         • Channel capacity: 12 Channels

        •         • Addressing: 65,000 network addresses available for each channel

      •     • Power:

        •         • Supply voltage: 2.8 - 3.4 VDC,XBee Footprint Recommendation: 3.0 - 3.4 VDC

        •         • Transmit current: 215 mA (@ 3.3 V)

        •         • Receive current : 55 mA (@ 3.3 V)

        •         • Power-down sleep current:<10 µA at 25° C  

      •     • General:

        •         • Frequency band: 2.4000 - 2.4835 GHz

        •         • Interface options: 3V CMOS UART

      •     • Physical Properties:

        •         • Size: 0.960 in x 1.297 in (2.438 cm x 3.294 cm)

        •         • Weight: 0.10 oz (3g)

        •         • Antenna options: U.FL, Reverse Polarity SMA (RPSMA), chip antenna or wired whip antenna

        •         • Operating temperature: -40° C to 85° C (industrial)



      Technical Details

      Dimensions50mm x 70mm x 7.7mm
      WeightG.W 4g    
      BatteryExclude

      Part List

      Xbee Pro IEEE 802.15.4 2.4Ghz 63mW 250Kbps RF Module1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Xbee Pro IEEE 802.15.4 2.4Ghz 63mW 250Kbps RF Module w& U.FL Antenna Connector - XBP24-AUI-001J

        SKU 113990075
        $81.75
        DISCONTINUED
        This item is no longer available.
        $81.75/1pcs+
        $73.58/10pcs+
        $69.49/20pcs+
        $65.40/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer