seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Xbee Pro RF Modules 928MHz 200Kbps 20-Pin w& Cortex-M3 EFM32G230 @28MHz - XBP9B-DMWT-022

      Xbee Pro RF Modules 928MHz 200Kbps 20-Pin w& Cortex-M3 EFM32G230 @28MHz - XBP9B-DMWT-022

      SKU 113990076
      $44.50$89.00
      4 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      XBee-PRO 900HP embedded modules provide best-in-class range wireless connectivity to devices. They take advantage of the DigiMesh® networking protocol, featuring dense network operation and support for sleeping routers, and are also available in a proprietary point-to-multipoint configuration.

      Supporting RF line-of-sight ranges up to 28 miles (with high-gain antennas), and data rates of up to 200 Kbps, these modules are ideal for extended-range applications requiring increased data throughput.

      The XBee-PRO 900HP requires no programming and can be configured easily using Digi’s free X-CTU software or via a simplified AT command set. XBee modules are pre-certified for use in multiple countries, further reducing development costs and time to market.

      XBee® modules are easy to use, share a common hardware footprint and are available in a variety of different protocols, enabling users to substitute one XBee for another with minimal development time and risk.


      FEATURES

      •     • Perior outdoor LOS range of up to 28 miles with high-gain antenna
      •     • Simplified AT command set or advanced XBee API accelerates time to market
      •     • Over-the-air firmware updates via other XBee-PRO 900HP modules or Device Cloud by Etherios™
      •     • Software-selectable channel mask for interference immunity
      •     • Advanced sleep modes include sleeping routers, pin sleep, cyclic sleep


      HARDWARE

      •     • Processor: ADF7023 transceiver, Cortex-M3 EFM32G230 @ 28 MHz
      •     • Frequency Band: 902 to 928 MHz, software selectable channel mask for interference immunity
      •     • Antenna Options: Wire, U.FL and RPSMA
      •     • RF Data Rate: 10 Kbps or 200 Kbps
      •     • Indoor/Urban Range: 10 Kbps: up to 2000 ft (610 m); 200 Kbps: up to 1000 ft (305 m)
      •     • Outdoor/ Line-Of-Sight Range : 10 Kbps: up to 9 miles (14 km); 200 Kbps: up to 4 miles (6.5 km) ( w/ 2.1 dB dipole antennas)
      •     • Transmit Power: Up to 24 dBm (250 mW) software selectable
      •     • Receiver Sensitivity: -101 dBm @ 200 Kbps, -110 dBm @ 10 Kbps
      •     • Data Interface: UART (3V), SPI
      •     • GPIO: Up to 15 Digital I/O, 4 10-bit ADC inputs, 2 PWM outputs
      •     • Networking Topologies: DigiMesh, Repeater, Point-to-Point, Point-to-Multipoint, Peer-to-Peer
      •     • Spread Spectrum: FHSS (Software Selectable Channels)
      •     • Supply Voltage: 2.1 to 3.6 VDC
      •     • Transmit Current: 215 mA
      •     • Receive Current: 29 mA
      •     • Sleep Current: 2.5 uA

      Technical Details

      Dimensions50mm x 70mm x 7.7mm
      WeightG.W 5g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Xbee Pro RF Modules 928MHz 200Kbps 20-Pin w& Cortex-M3 EFM32G230 @28MHz - XBP9B-DMWT-022

        SKU 113990076
        $44.50$89.00
        4 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer