XBee Shield V2.0
SKU
103030004
The new version of XBee Shield is a standardized and stackable shield compatible with Arduino
- 10+: $8.91
YOU MAY LIKE THIS
PRODUCT DETAILS
The new version of XBee Shield is a standardized and stackable shield compatible with Arduino. You can easily stack any modules from the Bee series onto it, and build a wireless network for your project. In spite of that, it is also equipped with function of level conversion, which enables a double-way conversion between high & low IO levels. The reserved digital pins facilitate users to select TX/RX port using jumper caps.
Features
Standardized shape design
Can be configured by connecting UartSBee module to USB
The DIN and DOUT pins can be connected with both UART and other digital pins(D2~D12)
Enlarged space for your own development
LED indicators
Technical details
Dimensions | 100mm x65mm x30mm |
Weight | G.W 39g |
Battery | Exclude |
Part List
XBee Shield V2.0 | 1 |
ECCN/HTS
HSCODE | 8504902000 |
USHSCODE | 8517180050 |
UPC | 841454101079 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page