the AI Hardware Partner
Toggle Nav
Loading...

Xbee ZigBee SMT 250kbps 1200m RF Module w& U.Fl Antenna Connector - XB24CZ7UIS-004

SKU
113990074
Rating:
100 % of 100
XBee ZB embedded SMT RF modules, xbee, xbee zb,Xbee ZigBee SMT 250kbps 1200m RF Module w& U.Fl Antenna Connector - XB24CZ7UIS-004
$39.95
Out of stock
  • 10+: $35.96

PRODUCT DETAILS

XBee ZB embedded SMT RF modules provide cost-effective wireless connectivity to end-point devices in ZigBee mesh networks. They require no configuration or additional development; users can have their network up and running in a matter of minutes.

Programmable versions of the SMT module make customizing ZigBee application easy, even without wireless design expertise. Features like binding and multicasting also allow for simple integration into a Home Automation device.


FEATURES

  • Interoperability with ZigBee devices from other vendors

  • Firmware upgrades via UART, SPI or over the air

  • Supports binding and multicasting, for easy integration into a Home Automation platform

  • SMT form factor with side Castellations for easy soldering

  • Programmable ZigBee SMT available


SPECIFICATION

  • Data Rate: RF 250 Kbps, Serial up to 1 Mbps

  • Indoor/Urban Range: 200 ft (60 m)

  • Outdoor/RF Line-of-Sight Range: 4000 ft (1200 m)

  • Transmit Power: 3.1 mW (+5 dBm) / 6.3 mW (+8 dBm) boost mode

  • Receiver Sensitivity: (1% PER) -100 dBm / -102 dBm boost mode

  • Serial Data Interface: UART, SPI

  • Configuration Method: API or AT commands, local or over-the-air

  • Frequency Band: ISM 2.4 GHz

  • Interference Immunity: DSSS (Direct Sequence Spread Spectrum)

  • ADC Inputs: (4) 10-bit ADC inputs

  • Digital I/O: 15

  • Antenna Options: PCB (embeded), U.FL and RF PAD

  • Operating Temperature: -40°C to +85°C

  • Dimensions (L x W) and Weight: 0.87 in x 1.33 in x 0.12 in (2.20 cm x 3.40 cm x 0.30 cm); 1.40 oz (40.00g)

  • Memory: N/A

  • CPU/Clock Speed: N/A

NETWORKING AND SECURITY

  • Protocol: ZigBee PRO 2007, HA-Ready with support for binding/multicasting

  • Encryption: 128-bit AES

  • Reliable Packet Delivery: Retries/Acknowledgments

  • IDs: PAN ID and addresses, cluster IDs and endpoints (optional)

  • Channels: 16 channels

POWER REQUIREMENT

  • Supply Voltage: 2.1 to 3.6V

  • Transmit Current: 33 mA @ 3.3 VDC /45 mA boost

  • Receive Current: 28 mA @ 3.3 VDC /31 mA boost mode

  • Power-Down Current: < 1 uA @ 25°C

Technical details

Dimensions 50mm x70mm x3.4mm
Weight G.W 4g
Battery Exclude

Part List

XBee ZB embedded SMT RF modules 1

ECCN/HTS

HSCODE 8517709000
UPC 841454101048

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
     
    By

FAQ

2 Item(s)

Show per page