Xbee ZigBee SMT 250kbps 1200m RF Module w& U.Fl Antenna Connector - XB24CZ7UIS-004

Xbee ZigBee SMT 250kbps 1200m RF Module w& U.Fl Antenna Connector - XB24CZ7UIS-004

SKU 113990074
$15.00$39.95
6 Available
ADD TO CART

Description

XBee ZB embedded SMT RF modules provide cost-effective wireless connectivity to end-point devices in ZigBee mesh networks. They require no configuration or additional development; users can have their network up and running in a matter of minutes.

Programmable versions of the SMT module make customizing ZigBee application easy, even without wireless design expertise. Features like binding and multicasting also allow for simple integration into a Home Automation device.


FEATURES

  •     • Interoperability with ZigBee devices from other vendors

  •     • Firmware upgrades via UART, SPI or over the air

  •     • Supports binding and multicasting, for easy integration into a Home Automation platform

  •     • SMT form factor with side Castellations for easy soldering

  •     • Programmable ZigBee SMT available


SPECIFICATION

  •     • Data Rate: RF 250 Kbps, Serial up to 1 Mbps

  •     • Indoor/Urban Range: 200 ft (60 m)

  •     • Outdoor/RF Line-of-Sight Range: 4000 ft (1200 m)

  •     • Transmit Power: 3.1 mW (+5 dBm) / 6.3 mW (+8 dBm) boost mode

  •     • Receiver Sensitivity: (1% PER) -100 dBm / -102 dBm boost mode

  •     • Serial Data Interface: UART, SPI

  •     • Configuration Method: API or AT commands, local or over-the-air

  •     • Frequency Band: ISM 2.4 GHz

  •     • Interference Immunity: DSSS (Direct Sequence Spread Spectrum)

  •     • ADC Inputs: (4) 10-bit ADC inputs

  •     • Digital I/O: 15

  •     • Antenna Options: PCB (embeded), U.FL and RF PAD

  •     • Operating Temperature: -40°C to +85°C

  •     • Dimensions (L x W) and Weight: 0.87 in x 1.33 in x 0.12 in (2.20 cm x 3.40 cm x 0.30 cm); 1.40 oz (40.00g)

  •     • Memory: N/A

  •     • CPU/Clock Speed: N/A

NETWORKING AND SECURITY

  •     • Protocol: ZigBee PRO 2007, HA-Ready with support for binding/multicasting

  •     • Encryption: 128-bit AES

  •     • Reliable Packet Delivery: Retries/Acknowledgments

  •     • IDs: PAN ID and addresses, cluster IDs and endpoints (optional)

  •     • Channels: 16 channels

POWER REQUIREMENT

  •     • Supply Voltage: 2.1 to 3.6V

  •     • Transmit Current: 33 mA @ 3.3 VDC /45 mA boost

  •     • Receive Current: 28 mA @ 3.3 VDC /31 mA boost mode

  •     • Power-Down Current: < 1 uA @ 25°C

Technical Details

Dimensions50mm x 70mm x 3.4mm
WeightG.W 4g    
BatteryExclude

Part List

XBee ZB embedded SMT RF modules1

Questions and Answers

SUBMIT

    View History

    Xbee ZigBee SMT 250kbps 1200m RF Module w& U.Fl Antenna Connector - XB24CZ7UIS-004

    SKU 113990074
    $15.00$39.95
    6 Available
    ADD TO CART
    • Description
    • Best-sellers
    • Technical Details
    • Questions and Answers
    • View History
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer