Zeusminer Blizzard 1.2Mh&s | S-Flex Portable Pro Scrypt ASIC Miner

SKU
110990205
Get started What: Litecoin is open source peer-to-peer cryptocurrency with limited release When: This is preorder ,worldwide delivery starts at end of Q2, 2014 Why: This the First Pure Scrypt ASIC Miner to ship in the world
$238.00
Out of stock

Get started

  • What: Litecoin is open source peer-to-peer cryptocurrency with limited release
  • When: This is preorder ,worldwide delivery starts at end of Q2, 2014
  • Why: This the First Pure Scrypt ASIC Miner to ship in the world
  • Who: From personal to a mining farm owner
  • How: Super easy configuration and deployment

Happy Hacking! Happy Mining!

So much juice, so low power. LiteCoin mining has never been so easy before and affordable before.

All plans

ZeusMiner should be the first one to ship to general public, meaning you get several months ahead of people who ordered others. Also, ZeusMiner is best all-around if performance and price is concerned. At only USD$0.3 per Kh/s scrypt proof-of-work hashing power and power consumption as low as 10W per Mh/s.

We now have released two types of products and packages.

Feature

  • Affordable and handy device for everyone
  • Pocket sized
  • Quiet operation
  • Power adapter is included

Notes

  • import duty and taxes may apply
  • Pre-order is refundable
  • Limited Supply: the earlier you order, the eariier we ship
  • Worldwide delivery starting end of Q2,2014
  • Worldwide free shipping

Factory Picture

FAQ

Who is behind ZeusMiner?

Zeus Integrated Systems Limited is a professional IC design firm. Our operation centers are located in California, USA and Hong Kong.

With our prior success with BitCoin (SHA-256) ASIC chips and competition heating up, we decided to shift our focus to Scrypt ASIC chips in 2013. ZeusMiner is born solely for the purpose of promoting scrypt based crypto-currency mining.

ZeusMiner is probably the first one to ship (shipping starts end of Q2, 2014) to general public at a price/performance superior to other announced.

What is Scrypt ASIC Miner?

An ASIC (stands for Application Specific Integrated Circuit) is a chip designed specifically to do one thing and one thing only. Scrypt ASIC miner is designed to do scrypt proof-of-work algorithm such as LiteCoin and DogeCoin. Since the miner is built around only for such purpose, at same power consumption level, ZeusMiner is able to provide 100 times increase in hashing power compared to all the previous technologies (like GPU and FPGA). Oh, have you also heard that using GPU for mining usually kills GPU in just a matter of months?

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 120g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.