Zeusminer Blizzard 1.2Mh&s | S-Flex Portable Pro Scrypt ASIC Miner
  • Zeusminer Blizzard 1.2Mh&s | S-Flex Portable Pro Scrypt ASIC Miner

Zeusminer Blizzard 1.2Mh&s | S-Flex Portable Pro Scrypt ASIC Miner

SKU 110990205
  • Get started
  • What: Litecoin is open source peer-to-peer cryptocurrency with limited release
  • When: This is preorder ,worldwide delivery starts at end of Q2, 2014
  • Why: This the First Pure Scrypt ASIC Miner to ship in the world
  • Who: From personal to a mining farm owner
  • How: Super easy configuration and deployment
  • Happy Hacking! Happy Mining!
  • So much juice, so low power
    Free Express Shipping on Orders over $200!
    $238.00
    DISCONTINUED
    This item is no longer available.
    Description

    Get started

    • What: Litecoin is open source peer-to-peer cryptocurrency with limited release
    • When: This is preorder ,worldwide delivery starts at end of Q2, 2014
    • Why: This the First Pure Scrypt ASIC Miner to ship in the world
    • Who: From personal to a mining farm owner
    • How: Super easy configuration and deployment

     

    Happy Hacking! Happy Mining!

    So much juice, so low power. LiteCoin mining has never been so easy before and affordable before.

     

    All plans

    ZeusMiner should be the first one to ship to general public, meaning you get several months ahead of people who ordered others. Also, ZeusMiner is best all-around if performance and price is concerned. At only USD$0.3 per Kh/s scrypt proof-of-work hashing power and power consumption as low as 10W per Mh/s.

     

    We now have released two types of products and packages.

     

    Feature

    • Affordable and handy device for everyone
    • Pocket sized
    • Quiet operation
    • Power adapter is included

     

    Notes

    • import duty and taxes may apply
    • Pre-order is refundable
    • Limited Supply: the earlier you order, the eariier we ship
    • Worldwide delivery starting end of Q2,2014
    • Worldwide free shipping

     

    Factory Picture

     

    FAQ

     

    Who is behind ZeusMiner?

    Zeus Integrated Systems Limited is a professional IC design firm. Our operation centers are located in California, USA and Hong Kong.

     

    With our prior success with BitCoin (SHA-256) ASIC chips and competition heating up, we decided to shift our focus to Scrypt ASIC chips in 2013. ZeusMiner is born solely for the purpose of promoting scrypt based crypto-currency mining.

     

    ZeusMiner is probably the first one to ship (shipping starts end of Q2, 2014) to general public at a price/performance superior to other announced.

     

    What is Scrypt ASIC Miner?

    An ASIC (stands for Application Specific Integrated Circuit) is a chip designed specifically to do one thing and one thing only. Scrypt ASIC miner is designed to do scrypt proof-of-work algorithm such as LiteCoin and DogeCoin. Since the miner is built around only for such purpose, at same power consumption level, ZeusMiner is able to provide 100 times increase in hashing power compared to all the previous technologies (like GPU and FPGA). Oh, have you also heard that using GPU for mining usually kills GPU in just a matter of months?

     

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Reviews
    See More
    Questions and Answers
    SUBMIT
    See More
    View History
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.