Loading...

0.8 Inch 16 Segment LED Green - Common Anode

SKU
104990131
High Light low current low-voltage low energy Longevity
$1.95
In stock
  • 10+: $1.76
  • 20+: $1.66
  • More
  • 50+: $1.56
  • Less
-
+

PRODUCT DETAILS

This is a 16 segment common cathode LED and is green. The advantage of 16 segment is that you can not only display 1234567890, but also ABCDEFGHIJKLM.

It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.

Note: It just a segment LED without control chip.

Features

  • High Light

  • low current

  • low-voltage

  • low energy

  • Longevity

  • IC-compatible

Specification

  • 0.80 inch

  • common port: 11

  • size: 20.0 x 27.7 x 8.5mm

  • Colors: green

  • surface colors: Black

  • Working temperature: -20~60°C

Mechanical Outline

Unspecified Tolerances is: X±0.2

Absolute Maximum Ratings

Parameter

Symbol

Maximum Rating

Unit

Power Dissipation

Pd

-

mW

Peak Forward Current

Ifp

150

mA

Continuous Forward Current

Ifm

20

mA

Reverse Voltage

VR

5

V

Operating Temperature Range

topr

-40 → +85

Storage Temperature Range

Tstg

-40 → +100

Static Voltage

Var

-

V

* Lead Sodering Temperature:260℃ for 3 seconds

* For operation above 25℃, The Ifm Ifp & Pd must be derated, the Curent derating is –0.36mA/℃ for DC drive and -0.86mA/℃ for Pulse drive, the power dissipation is -0.75mW/℃. The product working current must not more than the 60% of the Ifm or Ifp according to the working temperature.


Optical-Electrical Characteristic

Parameter

Test CONDITING

Symbol

Min

Type

Max

Unit

Luminous Intensity

IF=10mA

Iv

200

250

300

Mcd

Forward Voltage

IF=10mA

VF

-

3.2

-

V

REVERSE Current

VR = 5V

IR

-

80


uA

Peak Wavelength

IF=10mA

λp

515

517

520

nm

Spectral Bandwidth

IF=10mA

△λ

-

40

-

nm

View Angle

IF=10mA

2θ1/2

-


-

Deg.

Storage & Soldering Condions

Store with care. Storing the units in bad condition will cause the reflector sheet and decrease it’s adhesive power. Storage the products under the condition :temperature ( 25℃ ± 10℃ ) and humidity (65℃ CRH±20℃ CRH) our recommendation.

The Soldering Temperature is 260±5℃ and Soldering Time should be less than 3 sec, and soldering iron power should be less than 30W.

The soldering point should be farther than 1.6mm from boby.

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 60mm x90mm x20mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 8531200000
UPC 841454113676
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ