Loading...

10 Segment LED - Yellow

SKU
104990111
High intensity and reliability High quality, Low power requirement and low cost IC compatible , Easy assembly Meet RoHS EU Directive ESD (HMB)2000V
$1.45
In stock
  • 10+: $1.31
  • 20+: $1.23
-
+

PRODUCT DETAILS

This is a segment LED bar without control chip. It has 10 segment LEDs, color is Yellow.

It is compatible with bread board and can work with Arduino by adding some current limiting resistors. The 10 segment LEDs have many uses, such as make protype.

If you would like segment LED gauge bar, look at here

Features

  • High intensity and reliability

  • High quality, Low power requirement and low cost

  • IC compatible , Easy assembly

  • Meet RoHS EU Directive

  • ESD (HMB)2000V

Specification

Part List

1 x segment LED bar

Technical details

Dimensions 70mm x45mm x10.5mm
Weight G.W 3g
Battery Exclude

ECCN/HTS

HSCODE 8531809000
UPC 841454113539
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ