Loading...

Rainbow Cube Kit Acrylic Harness

SKU
110060012
Rainbow Cube Kit Acrylic Harness is an exquisite, Transparent and easy-to-assembled acrylic case which custom made for Rainbow Cube Kit, it is designed by Riley Porter @Synthetos
$5.90
In stock
-
+

PRODUCT DETAILS

Rainbow Cube Kit Acrylic Harness is an exquisite, Transparent and easy-to-assembled acrylic case which custom made for Rainbow Cube Kit, it is designed by Riley Porter @Synthetos. This Harness is made of six piece of acrylic board, two bags of keys, four 16mm high plastic column and several screw nuts.

For assembly instruction please visit here.

Technical details

Dimensions 140mm x125mm x26mm
Weight G.W 274g
Battery Exclude

ECCN/HTS

HSCODE 3926909090
UPC 841454104643

LEARN AND DOCUMENTS

Documentations

Documents

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ