Seeeduino Next Generation-Stalker coming soon.

Seeeduino Stalker is an extensive Wireless Sensor Network node, with native data logging features and considered modular structure. It could be conveniently used as sensor hub or integrated data collector for monitoring, tracking and etc.

Features:
  • Arduino compatible, based on Seeeduino
  • Native RTC, On board CR2032 battery holder
  • Native micro SD card socket
  • Easy stackable I2C pin header
  • Dual voltage (5V/3.3V) I2C hub
  • Standalone and shield mode
  • User defined button and LED
  • B” series socket (2*10 pin 2.0mm pitch, same as Xbee)
  • Interrupt evoking ready
  • Serial interface with DTR for auto reset during programming
Documents:
The Seeeduino Stalker is already on the way,  will be available in near days.

About Author

5 thoughts on “Seeeduino Next Generation-Stalker coming soon.

  1. Can you tell me if you have that micro SD socket for sale, do you have eagle library?

  2. Ohhhhh. I so want one of those! Is it available for pre-order? I already have a Bus Pirate back ordered.
    Gosh, I sound like a Seeedstudio fanboy 😉

Comments are closed.

Calendar

January 2010
M T W T F S S
 123
45678910
11121314151617
18192021222324
25262728293031