20 Best Arduino Nano Projects that you must try 2019!

The Arduino Nano. It has always been popular for Arduino projects due to its tiny footprint and also reliability which allows it to be integrated into many projects like wearables, mini robots and many more!

Through this blog, I will be covering:

  • Introduction to Arduino Nano v3
  • Seeeduino Nano – Alternative to the Arduino Nano
  • 20 Best Arduino Nano Projects that you must try 2019

Introduction to Arduino Nano v3

  • The Arduino Nano is a small, complete, and breadboard-friendly board based on the ATmega328 (Arduino Nano 3.0).
  • It offers similar connectivity and specs of the Arduino Uno Rev3 and lacks only a DC power jack, and works with a Mini-B USB cable instead of a standard one.
  • Based on the ATmega328P the Arduino Nano is good for beginners to start on the Arduino!
    • To know more about the ATmega328P, you can check out our other blog here!
  • Specifications:
Microcontroller ATmega328
Operating Voltage
5V
Input Voltage (recommended)
7 – 12 V
Input Voltage (limit)
6 – 20 V
Digital I/O Pins
14
PWM Digital I/O Pins
6
Analog Input Pins
8
DC Current per I/O Pin
40 mA
Flash Memory
32 KB (2KB used by bootloader)
Flash Memory for Bootloader
2 KB
SRAM
2 KB
EEPROM
1 KB
Clock Speed
16 MHz

Seeeduino Nano – Alternative to the Arduino Nano

Feel that the Arduino Nano is too expensive and looking for an alternative? No worries, as Seeed got the solution for you with our Seeeduino Nano:

  • The Seeeduino Nano is a compact board which is fully compatible with the Arduino Nano on pinout on sizes.
  • The first you will realise about the Seeduino Nano is the price of it. It only costs $6.90 which is 6 times cheaper than the Arduino Nano!
  • Afraid that the specs will be compromised due to the low cost? No! Not only does the Seeduino Nano offer the same features and high-quality experience as the Arduino Nano, we have also made some improvements on it which are:
    • Mini – USB to Type -C which is symmetrical and reversible
    • Addition of 1 Grove Connector where with the help of our Grove system, you can easily plug and play with hundreds of sensors and actuators.
  • Here is a table comparing both of them!
ModelProcessorInput VoltageIO VoltageAnalog in/outDigital IO / PWMUSBGrove ConnectorPrice

Seeeduino Nano

ATmega328P


5V / 7-12V

5V8/014/6TYpe C1 x I2C$6.90
Arduino Nano

ATmega328P


5V / 7-12V

5V8/014/6Mini – USB$45.90

Without further ado, let us jump right in to the 20 Best Arduino Projects that you must try 2019!

20 Best Arduino Nano Projects that you must try 2019

For the following projects, you can either use a Seeeduino Nano or an Arduino Nano!

1. Posture Control Nano Night Light

Want to add a small night light to your bedroom but lazy to turn it off every time? With this posture control night light, you can shake to change its colour and also easily switch it off by rotating the lamp!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial at Seeed Project Hub here!

2. Nano Weather Shield

Ever wanted to build your own weather information system? With this project, you can do just with 3 modules that can tell the temperature and pressure of the weather easily!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

  • Nano Weather Shield V1.1
    • Note that this PCB board is designed by a maker called Kutluhanaktar for this project
    • You can also design your own PCB boards using our fusion service here!
  • Grove – LCD RGB Backlight
  • Arduino IDE Software
  • KiCad Software

Interested? You can find the full tutorial by Kutluhan Aktar on Arduino Project Hub!

3. LED Race

Ref: Jesús L.G.

You have heard about car races and robot car races but how about an LED race! As seen on the video, you can create an intense LED race and have a friendly competition with anyone using the Arduino Nano / Seeeduino Nano!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can check out the full tutorial by Gerardo Barbarov Rostan on Arduino Project Hub here.

4. Digital Clock

Arduino Cheap Minimal Parts Digital Clock
Ref: Garysat

With the Nano small size, they are able to fit in many household projects like a digital clock! They can also be used to make an alarm clock with a buzzer!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can check out the full tutorial by GarySat on Arduino Project Hub here.

5. Arduino Nano Smart Coffee Table

Smart Coffee Table with Nano and HX711
Ref: TheTNR

Ever wanted a smart coffee table that lights up and better still, changes according to the weight of your drink or item?! With this project, you can do just that!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial by TheTNR on Arduino Project Hub here!

6. Nano Automated Plant Watering System

Tired of your plants dying because you forgot to water them or just lazy to water your plants? Why not try this automated plant watering project to save your plants today with the Arduino Nano!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial by Ammar Shahid on Seeedstudio Project Hub.

7. Sensor Controlled Guard Lights Arduino Nano Security System

Security systems have always been expensive to maintain and install. Why not make your own with the Arduino Nano! Through this project, you will learn how to create a sensor-controlled guard lights which brighten up your frontyard or balcony when motion is detected which will automatically dim when no motion is detected.

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can check out the full tutorial by LIMPINGLIM on Seeedstudio Project Hub!

8. Item Locator with Arduino Nano

“Where is my keys, my phone and wallet ?!”

I am pretty sure every one of us have at least encountered this problem more than once and are just tired of finding for them. With this Arduino Nano Item Locator project, you can now locate them in seconds!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can check out the full tutorial by Niranjan here at Arduino Project Hub!

9. Arduino Nano IR Remote Controlled Home Automation

Lazy to turn off your house appliances like switches and lights and just wished that you can easily control it at the comfort of your bed or sofa? With this IR Remote Control project with Arduino Nano, you can do just that!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can check out the full tutorial by Suhail Jr on Arduino Project Hub here!

10. Ultrasonic Tripwire Nano Security System

Related image

Afraid that installing an anti burglar system would cause a hole in your wallet? No worries as this project will only cause you less than 20 dollars! With this simple Arduino Nano Ultrasonic Tripwire project, burglars will get a shock of their life if they ever come in your house.

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can check out the full project by Will The Star at Arduino Project Hub!

11. Control a Arduino Nano Robot Car!

Seeed’s Robot car Chassis

Ever wanted to build your very own sports car? With the Arduino Nano and a robot car chassis, you can make the dream come true!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

A Robot car chassis:

TWO WHEELS BALANCE CAR; DIY CAR; ROBOT CAR; JGA25 MOTOR

With sensors added, you can also do more with the robot cars. For example, you can have a self driving or a line following robot car! You can check out Seeed sensors here! Seeed Grove Sensors

12. Arduino Nano RFID Door Lock

Tired of keys and wish to open your door easily with a card? With this RFID door lock project, you can now unlock your door automatically by waving your card near an RFID reader which will also automatically lock when you close it!

Do not know what is RFID? Check out our other article on RFID with Arduino!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial here at Howtomechatronics!

13. Arduino Nano Wearable Heart Rate Monitor

Ref: Ultimate Robotics

Smart watches are all pretty expensive currently so why not make it yourself with an Arduino Nano! With its small size, they are very easy to integrate into wearable projects like this one!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial by Dmitry Dziuba on Arduino Project Hub!

14. Arduino Nano Lora Field Gateway

With a LoRa Gateway, you can now independently support tens off thousands of sensor end-device and enable public and private deployments! They are also designed for outdoor and indoor use which makes it even more flexible for your projects!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can check out the full tutorial by Bryn Lewis on Arduino Project Hub!

15. Automated Arduino Nano Humidifier

Feel that the weather is dry nowadays and want to create your own humidifier or scent diffuser? Using the Seeeduino Nano plus Grove Water Atomization, you can keep track of the current humidity and maintain the room humidity at a certain level!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial by SurtrTech on Seeed Project Hub!

16. Arduino Nano Fingerprint Sensor Security System

With the Nano small size and capabilities, it can be easily integrated into various security systems like this Fingerprint system as well!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial by Nick Koumaris on Arduino Project Hub!

17. Arduino Nano Wattmeter

When doing electronics, using a multimeter or other meters would be unavoidable. As they are very useful tool to measure voltage, current and resistance, we frequently depend on them to analyse whether our circuit working. However, instead of getting your own multimeter, why not make one yourself with the Arduino Nano!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? Find the full tutorial at Duino4projects!

18. Raspberry Pi 4 with Arduino Nano Smart Car

Do you know that the Raspberry Pi can also be interfaced with the Arduino Nano? By combining it with the Raspberry Pi computing power and the Arduino connectivity, you can create various projects! In this project, you will create smart car with a parking system, thief alarm and car locator!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial by Usain Usain on Arduino Project Hub!

19. Nano Motion Gesture

Ref: ElectroPeak

With the Arduino flexibility and connectivity, you can use gesture control to your projects. Imagine the projects you can do with it! For example, you can control a robot using gestures or a home automation system with gesture control where with a swipe of your hand, you off your lights! With this project, you will learn how to use gesture detection with the Arduino Nano and use it to control your speaker volume.

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial by Electropeak at Arduino Project Hub!

20. Arduino Nano Lie Detector

Don’t you hate when people lie? Why not catch them with this simple Arduino Lie detector! With only a few modules you can do just that!

What do you need? (Other than the Seeeduino Nano or Arduino Nano)

Interested? You can find the full tutorial by Dante Roumega at Arduino Project Hub!

Summary

That’s all for the 20 Best Arduino Nano Projects that you must try 2019! With easy-to-use hardware and software on the Arduino, they are very suitable for beginners too! These projects can also be easily expanded and flexible for you to play around with the Arduino Nano.

We would love to see your completed projects so do share a picture of your completed project in the comments down below once you are done!

Please follow and like us:

3 thoughts on “20 Best Arduino Nano Projects that you must try 2019!

  1. hello .. do u know a project of bluetooth notice board using arduino nano ??? …. i”m doing this for my project .. but i did not know the connection … i only know the connection of arduino uno of this project .. but i need the arduino nano for this projectt…

      1. For example,
        -Purpose of the project (What does the notice board does?)
        -What features does it have?
        -What connection did you use for the Arduino UNO?

        Please provide me with more information so I can help you!

Comments are closed.

Wordpress Social Share Plugin powered by Ultimatelysocial