Arduino

Meet XIAO RA4M1, Powered by Renesas 32-Bit ARM® Cortex®-M4 RA4M1 Microcontroller

The XIAO RA4M1 maintains the beloved features of the Seeed Studio family: a thumb-sized form factor, all components surface-mounted with stamp holes on both sides, compatibility with Seeed Studio XIAO accessories, and open-source availability. It also boasts the Renesas’ RA4M1 32-bit ARM® Cortex®-M4 running at up to 48 MHz with FPU, along with ample memory and flash storage.

Tools and Accessories Empowered by Seeed Studio XIAO Series

XIAO has become a versatile platform for various tools and accessories due to its exceptional features. As a series of ready-for-production development boards, XIAO offers a compact design, thumb-sized form factor, powerful processors, and a wide range of peripherals. It serves as a comprehensive microcontroller, with all surface-mount device (SMD) components conveniently placed on a single side of the board. Moreover, it functions as a functional module that can seamlessly integrate into larger compute systems, simplifying the process of designing and building complex electronic systems.

Calendar

June 2026
M T W T F S S
1234567
891011121314
15161718192021
22232425262728
2930