the AI Hardware Partner
Toggle Nav
Loading...

Bluetooth 4.0 Low Energy - BLE Shield

Note: We have a new version Bluetooth 4
$29.95
Out of stock

PRODUCT DETAILS

Note: We have a new version Bluetooth 4.0 Low Energy - BLE Shield v2.1 instead of Bluetooth 4.0 Low Energy - BLE Shield.

Bluetooth 4.0 Low Energy - BLE Shield v2.1

BLE Shield stands for Bluetooth 4.0 Low Energy - BLE Shield. It is designed to work with Arduino boards, including Arduino Uno, Mega and Leonardo. It allows you to connect your Arduino board with other BLE device. With our current implementation, the Shield supports connection between Arduino to an iPhone 4S or iPad 3rd generation.


Features

  • Requires iPhone 5, iPhone 4S, iPad mini, iPad with Retina display (4th gen), iPad (3rd gen) or iPod touch (5th gen)

  • Control your Arduino pins with an iPhone

  • Pass all sensors data from your Arduino to an iOS App for processing

  • Use your iDevice as an internet gateway for your Arduino

  • There are a lot of other possibilities

Specification

  • Nordic nRF8001 Bluetooth Low Energy connectivity IC

  • Support Peripheral (Slave) role operation only - nRF8001 IC limitation

  • Proprietary simple serial interface (ACI)

  • On-board antenna

Documents

Please visit RedBearLab for more info about this product and technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 16g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ