Dual P5 32x32 RGB LED Matrix - 160x160mm

SKU
104990165
We sourced these beautiful RGB LED matrix panels from Shenzhen
$41.50
Out of stock
We sourced these beautiful RGB LED matrix panels from Shenzhen. These panels make cool display devices.
The Arduino Uno is not able to drive this RGB LED matrix but you can use Arduino Mega, RaspberryPi,
BBB, BBG. On the back of this panel are two IDC connectors (1x input and 1x output).
Power this panel with 5V 4A. Control the RGB LED matrix with 13 digital pins allowing you to drive the LED matrix at a 1:16 scan rate.

Specification:

  • Size:160mmx160mm
  • Max power consumption:24W
  • Drive mode:1/16 scan
  • Voltage: 5V
  • Port type:HUB75
  • Weight:0.43kg
  • Colors: RGB

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 245g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.