Loading...

Omni Wheel - 48mm big core wheel

SKU
114990132
Introduction: The omni-wheel has a big core wheel, along which peripheral there are many additional small wheels that have the axis perpendicular to the axis of the core wheel
$8.90
Out of stock

PRODUCT DETAILS

Introduction:

The omni-wheel has a big core wheel, along which peripheral there are many additional small wheels that have the axis perpendicular to the axis of the core wheel. The core wheel can rotate around its axis like any normal wheel, but now that there are additional wheels perpendicular to it, the core wheel can also move parallel to it's own axis.

A robot that uses omni-wheels can move in any direction, at any angle, without rotating beforehand.

Features:

  • Omnidirectional transfer ability
  • High-quality rubber wheel, great ground traction

Specification:

  • Outer diameter: 48mm
  • Inner diameter: 4mm
  • Thickness: 20mm
  • Material: Plastic & Rubber

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 113g
Battery Exclude

ECCN/HTS

HSCODE 8302200000
UPC 841454105305
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ