the AI Hardware Partner
Toggle Nav
Loading...

RTC Module - Super Capacitor

This product is discontinued, please consider the Raspberry Pi RTC Expansion Module v1
$5.45
Out of stock

PRODUCT DETAILS


This product is discontinued, please consider the Raspberry Pi RTC Expansion Module v1.1 as an alternative.


This is a Super Capacitor Real-Time Clock module, it design for Raspberry Pi, but it also can be used to Arduino.

Pluging it into Raspberry Pi GPIO interface, and all is ok. This is the easiest way to keep it in time.

Compared with the Mini RTC Module,it not include battery. Because it has super capacitor.


Features:

Super capacitor

  • Smaller

  • Work in 3.3V and 5V

  • Supported Raspberry Pi and Arduino

  • Compatible with Raspberry Pi A+,B,B+/2.


Specification:

DS3231 RTC IC

  • Self-adjust 3.3V and 5V

  • Size: 14x16x12 mm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 8g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ