Loading...

PhoenixA20 - First ARM A7 Pico-ITX board

SKU
102990089
PhoenixA20 is the first open source code Pico-ITX arm motherboard base on Allwinner A20 processor
$63.80
Out of stock
PhoenixA20 is the first open source code Pico-ITX arm motherboard base on Allwinner A20 processor. A20 is one of the popular processors using in the MID or TV box. It integrates two ARM Cortex-A7 processors and two mali400 graphic processors .It is one of the most powerful video decoding application processor in the world. PhoenixA20 also integrate most of the common use interface and make it very suitable for product prototype designed, DIY and education.
Specification
CPU ARM Cortex-A7 dual-core
GPU ARM mali400 mp2
Memory
1G Bytes DDR3
4G Bytes On board Nand Flash
32G Bytes Micro SD card(expansion)
Video
UHD 2160P video decoding
3D video decoding
Support various video decoding formats, including VP8, AVS, H. 264 MVC, VC-1, MPEG-1,2,4, etc
H.264 HP video encoding up to 1080p @ 30 fps or dual-channel 720p @ 30 fps
Display Interface
HDMI
VGA
LVDS(expansion)
RGB(expansion)
CVBS(expansion)
Camera Interface CSI
Net
10/100M Ethernet
WIFI
Bluetooth 4.0
Extended Pins 4×UART,2×IIC,1×IIS,1×CVBS,4×TVIN,2×Line IN,1×SPDIF,2×PWM,2×LRADC,2×FMIN,1×Headphone,4×TVOUT,MIC,IR,TP
OS
Android 4.2 or up
Ubuntu 13.10
Debian 7
Linux3.3 or up
Application
  • Digital signage and online advertising machine
  • Digital acquisition system
  • IP camera
  • Multimedia center
  • Car multimedia
  • DIY
  • Android & Linux development
Packing list
  • Main board × 1
  • USB to 2.54mm DC jack cable × 1
  • USB A-A cable × 1
  • 2.0mm to 2.5 mm cable (serial debug) × 1
Documents
For technical support, please post your questions to Anichips (support@anichips.com).

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 174g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.