Loading...

Strong Robot Gripper

SKU
110990011
This product is discontinued, please consider the upgraded Robot Gripper as an alternative product
$29.99
Out of stock

PRODUCT DETAILS

This product is discontinued, please consider the upgraded Robot Gripper as an alternative product.
This gripper is mainly made of acrylic board, driven by a small screw motor, which can provide a high clamping force. this gripper have two configurations, 4-finger configuration and 2-finger configuration, you can easily change the configuration to fit for special application case.
Features:
  • Marerial: Acrylic board
  • Largest open size: 76mm
Size Charts(mm):

Support
If you have any further question for technical support, please contact waker@makeblock.cc or visit forum of Makeblock.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 110g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ