Loading...

Xadow - IMU 6DOF

SKU
103040004
This product is retired, please consider our Xadow Basic Sensors as your alternative choice
$16.90
Out of stock

PRODUCT DETAILS

This product is retired, please consider our Xadow Basic Sensors as your alternative choice.

Xadow - IMU 6DOF is a motion tracking module. Its design is based on the sensor MPU6050 which is the world’s first integrated 6-axis MotionTracking device, that combines a 3-axis gyroscope, 3-axis accelerometer, and a Digital Motion Processor™ (DMP). MPU6050 features three 16-bit analog-to-digital converters (ADCs) for digitizing the gyroscope outputs and three 16-bit ADCs for digitizing the accelerometer outputs so Xadow - IMU 6DOF achieves a high converter accuracy. For precision tracking of both fast and slow motions, the parts feature a user-programmable gyroscope full-scale range and a user-programmable accelerometer full-scale range.

Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.

You can find more modules here.


Note: This module is not compatible with any other Xadow version 2 or RePhone modules.


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ