USB to TTL Serial Cable - Debugger for Dev Board

SKU
321010012
Rating:
100% of 100
This product is retired, please consider our USB Cable selection as your alternative choice
$5.50
In stock
-
+

This product is retired, please consider our USB Cable selection as your alternative choice.

The USB to TTL Serial Cable provides an easiest way to connect your microcontroller, Raspberry Pi, BeagleBone Black, WiFi router or even hard disk. It often be used as serial port communication so that can help you debugging your equipment and upgrade.
NOTE: Don’t connect the GND port to non-GND, it may break the PL2303HX chip.
Features:
  • Serial port communication
  • User-friendly
  • Specification:
  • Chip: PL2303HX
  • Light: 1 Meter
  • Wire specification:
  • Red: +5V
  • Black: GND
  • Green: TxD
  • White: RxD
  • Compatible with Raspberry Pi A+,B,B+/2.
Documents:

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
UPC 841454114932
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by