Loading...

WS2812 RGB LED with Integrated Driver Chip (10 PCs pack)

SKU
800004001
Replacement: 800052001 WS2812 is an intelligent control LED light source that the control circuit and RGB chip are integrated in a package of 5050 components
$3.90
Out of stock

PRODUCT DETAILS

Replacement: 800052001
WS2812 is an intelligent control LED light source that the control circuit and RGB chip are integrated in a package of 5050 components. It includes intelligent digital port data latch and signal reshaping amplification drive circuit. Also include a precision internal oscillator and a 12V voltage programmable constant current control part, effectively ensuring the pixel point light color height consistent.
LED with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, and convenient installation.
Please note that this is a pack including 10 units 8mm RGB LEDs.
Features
  • Integrating control circuit and RGB chip
  • Built-in signal reshaping circuit
  • Built-in electric rest circuit and power lost reset circuit
  • 256 brightness and 16777216 color display
  • Cascading port transmission signal
Specifications
  • Red Vf: 1.8~2.2V
  • Green Vf: 3.0~3.2V
  • Blue Vf: 3.2~3.4V
  • Red Wavelength: 620~630 nm
  • Green Wavelength: 515~530 nm
  • Blue Wavelength: 465~475 nm
  • Red luminous intensity(20mA): 550~700 mcd
  • Green luminous intensity(20mA): 1100~1400mcd
  • Blue luminous intensity(20mA): 200~400 mcd
Documents

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ